DFK-IPC 16/ 8-STF-10,16

Feed-through plug

Manufacturer Phoenix Contact
Manufacturer product designation Feed-through plug
product article number of manufacturer 1703836
GTIN 4017918994679
width 122.36
height 32.05
number of the executions of the housing parts 0
net weight 0.06991
depth 56.4
flammability rating of the insulating material (based on UL 94) V0
Max. line cross section, rigid 16
Min. line cross section, rigid 0.75
Max. line cross section, flexible 16
Min. line cross section, flexible 0.75
material of insulation PA
min. conductor cross-section (flexible wire with ferrule without plastic collar) 0.5
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Feed-through connector, nominal cross section: 16 mm², color: green, nominal current: 76 A, rated voltage (III/2): 1000 V, contact surface: Ag, contact connection type: Socket, number of potentials: 8, number of rows: 1, number of positions: 8, number of connections: 8, product range: DFK-IPC 16/..-STF, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PC 16, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map