DFK-PC 5/..-ST

Manufacturer PHOENIX CONTACT
Type DFK-PC 5/ 2-ST-7,62 - Printed-circuit board connector
Order No 1716506
Product selection
Selector Order No Type Delivery time (Day(s)) Pitch Number of positions Screw thread Tightening torque max Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal voltage Un Nominal cross section Maximum load current Insulating material Inflammability class acc. to UL 94 Stripping length Nominal voltage, UL/CUL Use Group B Conductor cross section solid max. Conductor cross section stranded min. Conductor cross section AWG/kcmil min. Conductor cross section AWG/kcmil max EAN ECLASS
1 1716506 DFK-PC 5/ 2-ST-7,62 - Printed-circuit board connector 3 7.62 mm 2 M3 0.8 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 1000 V 6 mm² 41 A PA V0 10 mm 600 V 10 mm² 0.2 mm² 24 10 4046356137126 27260704
2 1716519 DFK-PC 5/ 3-ST-7,62 - Printed-circuit board connector 3 7.62 mm 3 M3 0.8 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 1000 V 6 mm² 41 A PA V0 10 mm 600 V 10 mm² 0.2 mm² 24 10 4046356137133 27260704
3 1716593 DFK-PC 5/11-ST-7,62 - Printed-circuit board connector 11 7.62 mm 11 M3 0.8 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 1000 V 6 mm² 41 A PA V0 10 mm 600 V 10 mm² 0.2 mm² 24 10 4046356137218 27260704
4 1716603 DFK-PC 5/12-ST-7,62 - Printed-circuit board connector 11 7.62 mm 12 M3 0.8 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 1000 V 6 mm² 41 A PA V0 10 mm 600 V 10 mm² 0.2 mm² 24 10 4046356137225 27260704
5 1716522 DFK-PC 5/ 4-ST-7,62 - Printed-circuit board connector 3 7.62 mm 4 M3 0.8 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 1000 V 6 mm² 41 A PA V0 10 mm 600 V 10 mm² 0.2 mm² 24 10 4046356137140 27260704
6 1716535 DFK-PC 5/ 5-ST-7,62 - Printed-circuit board connector 11 7.62 mm 5 M3 0.8 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 1000 V 6 mm² 41 A PA V0 10 mm 600 V 10 mm² 0.2 mm² 24 10 4046356137157 27260704
7 1716548 DFK-PC 5/ 6-ST-7,62 - Printed-circuit board connector 3 7.62 mm 6 M3 0.8 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 1000 V 6 mm² 41 A PA V0 10 mm 600 V 10 mm² 0.2 mm² 24 10 4046356137164 27260704
8 1716551 DFK-PC 5/ 7-ST-7,62 - Printed-circuit board connector 11 7.62 mm 7 M3 0.8 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 1000 V 6 mm² 41 A PA V0 10 mm 600 V 10 mm² 0.2 mm² 24 10 4046356137171 27260704
9 1716564 DFK-PC 5/ 8-ST-7,62 - Printed-circuit board connector 11 7.62 mm 8 M3 0.8 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 1000 V 6 mm² 41 A PA V0 10 mm 600 V 10 mm² 0.2 mm² 24 10 4046356137188 27260704
10 1716577 DFK-PC 5/ 9-ST-7,62 - Printed-circuit board connector 11 7.62 mm 9 M3 0.8 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 1000 V 6 mm² 41 A PA V0 10 mm 600 V 10 mm² 0.2 mm² 24 10 4046356137195 27260704
11 1716580 DFK-PC 5/10-ST-7,62 - Printed-circuit board connector 11 7.62 mm 10 M3 0.8 Nm 8 kV 1000 V 1000 V EN-VDE 41 A 1000 V 6 mm² 41 A PA V0 10 mm 600 V 10 mm² 0.2 mm² 24 10 4046356137201 27260704
Order No
Type
Delivery time (Day(s))
Pitch
Number of positions
Screw thread
Tightening torque max
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal voltage Un
Nominal cross section
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Stripping length
Nominal voltage, UL/CUL Use Group B
Conductor cross section solid max.
Conductor cross section stranded min.
Conductor cross section AWG/kcmil min.
Conductor cross section AWG/kcmil max
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page