DFK-PC 16/..-ST

Manufacturer PHOENIX CONTACT
Type DFK-PC 16/ 9-ST-10,16 - Printed-circuit board connector
Order No 1703441
Product selection
Selector Order No Type Delivery time (Day(s)) Pitch Number of positions Screw thread Tightening torque max Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal voltage Un Nominal cross section Maximum load current Insulating material Inflammability class acc. to UL 94 Stripping length Nominal voltage, UL/CUL Use Group B Conductor cross section solid max. Conductor cross section stranded min. Conductor cross section AWG/kcmil min. Conductor cross section AWG/kcmil max EAN ECLASS
1 1703441 DFK-PC 16/ 9-ST-10,16 - Printed-circuit board connector 10 10.16 mm 9 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² 76 A PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918994365 27260704
2 1703467 DFK-PC 16/ 3-STF-10,16 - Printed-circuit board connector 3 10.16 mm 3 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² 76 A PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918994389 27260704
3 1703470 DFK-PC 16/ 4-STF-10,16 - Printed-circuit board connector 3 10.16 mm 4 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² 76 A PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918994396 27260704
4 1703483 DFK-PC 16/ 5-STF-10,16 - Printed-circuit board connector 3 10.16 mm 5 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² 76 A PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918994402 27260704
5 1703496 DFK-PC 16/ 6-STF-10,16 - Printed-circuit board connector 10 10.16 mm 6 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² 76 A PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918994419 27260704
6 1703506 DFK-PC 16/ 7-STF-10,16 - Printed-circuit board connector 10 10.16 mm 7 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² 76 A PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918994426 27260704
7 1703519 DFK-PC 16/ 8-STF-10,16 - Printed-circuit board connector 10 10.16 mm 8 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² 76 A PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918994433 27260704
8 1703373 DFK-PC 16/ 2-ST-10,16 - Printed-circuit board connector 3 10.16 mm 2 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² 76 A PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918994297 27260704
9 1703386 DFK-PC 16/ 3-ST-10,16 - Printed-circuit board connector 10 10.16 mm 3 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² 76 A PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918994303 27260704
10 1703399 DFK-PC 16/ 4-ST-10,16 - Printed-circuit board connector 3 10.16 mm 4 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² 76 A PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918994310 27260704
11 1703409 DFK-PC 16/ 5-ST-10,16 - Printed-circuit board connector 3 10.16 mm 5 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² 76 A PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918994327 27260704
12 1703412 DFK-PC 16/ 6-ST-10,16 - Printed-circuit board connector 10 10.16 mm 6 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² 76 A PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918994334 27260704
13 1703425 DFK-PC 16/ 7-ST-10,16 - Printed-circuit board connector 10 10.16 mm 7 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² 76 A PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918994341 27260704
14 1703438 DFK-PC 16/ 8-ST-10,16 - Printed-circuit board connector 10 10.16 mm 8 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² 76 A PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918994358 27260704
15 1703522 DFK-PC 16/ 9-STF-10,16 - Printed-circuit board connector 10 10.16 mm 9 M4 1.8 Nm 8 kV 1000 V 1000 V EN-VDE 76 A 1000 V 1.6 mm² 76 A PA V0 14 mm 600 V 16 mm² 0.75 mm² 18 6 4017918994440 27260704
Order No
Type
Delivery time (Day(s))
Pitch
Number of positions
Screw thread
Tightening torque max
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal voltage Un
Nominal cross section
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Stripping length
Nominal voltage, UL/CUL Use Group B
Conductor cross section solid max.
Conductor cross section stranded min.
Conductor cross section AWG/kcmil min.
Conductor cross section AWG/kcmil max
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page