DD21H 0,85/ 8-PT-2,5-X

Feed-through plug

Manufacturer Phoenix Contact
Manufacturer product designation Feed-through plug
product article number of manufacturer 1378337
GTIN 4063151746537
width 22.2
height 16.2
number of the executions of the housing parts 0
net weight 0.00411
depth 30.69
certificate/approval IEC 61984
Application standards IEC 61984
flammability rating of the insulating material (based on UL 94) V0
material of insulation PBT
color of housing black
Assembly with cams
rated current 5
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Feed-through connector, color: black, nominal current: 5 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 8, product range: DD21H 0,85/..-PT, pitch: 2.5 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map