CUC-MP-J1ST-A/2R4LT-LED

Modular RJ45 PCB connectors

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Modular RJ45 PCB connectors
Internal article number 1149854
GTIN (EAN) code 4063151146214
width 32.26
height 19.03
depth 16.25
Application standards not available
material of insulation not relevant
certificate/approval cUL Recognized, UL Recognized
rated current 1.5
Pole number 8
assembly height 13.68
Recommended SMD solder pad geometry null
Direction mating face Standard
Plug-in direction 0
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Modular RJ45 PCB connectors, 1x2 multi-port, connection direction of the connector to the PCB: 90 °, Tab up, Shielded, shield springs, LED (yellow, green), number of positions: 8, 10 Gbps, PoE++, THT, THD, Wave, IP20, type of packaging: Tray

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map