CHARX T2HBI24-1AC32DC125-2,0M2

Vehicle charging inlet

Manufacturer Phoenix Contact
Manufacturer product designation Vehicle charging inlet
product article number of manufacturer 1211201
GTIN 4063151282295
width 108
height 140.25
number of the executions of the housing parts 1
net weight 4.193
material of housing part Plastic
depth 128.4
type of electrical terminal crimp connection
degree of protection IP55
Design Vehicle charging inlet
LED display present False
nominal voltage 250
Current type AC single phase
CAD models
Please make sure this software has been installed.

Product selection

Product Description

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 125 A permanent, 1000 V DC, 32 A , 250 V AC, Single wires, length: 2 m, locking actuator: 24 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map