Vehicle charging inlet

CHARX T1HBI12-DC200-11M1

Vehicle charging inlet

Manufacturer PHOENIX CONTACT
Manufacturer product designation Vehicle charging inlet
product article number of manufacturer 1480669
GTIN 4063151899097
width 108
height 151.2
number of the executions of the housing parts 1
net weight 0.103
material of housing part Plastic
depth 122.8
certificate/approval cULus Recognized
type of electrical terminal crimp connection
degree of protection IP55
Design Vehicle charging inlet
LED display present False
nominal voltage 1000
CAD models
Please make sure this software has been installed.

Product selection

Product Description

CHARX connect universal, DC CCS Typ 1, Vehicle charging inlet, 200 A permanent, 1000 V DC, Single wires, length: 11 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC contacts.

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map