CHARX ST2C-DC150-5,0MES00P

DC charging cable

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation DC charging cable
Internal article number 1396481
GTIN (EAN) code 4063151780920
Design of the line even
nominal voltage 1000
Nominal current 150
Current type DC
With temperature sensor True
Type infrastructure side free conductor end
With Incable Control Box (ICCB) False
Charging mode Mode 4
length of the cable 5
Type vehicle side type 2 CCS
Number of communication conductors 2
CAD models
Please make sure this software has been installed.

Product selection

Product Description

CHARX connect standard, CCS type 2, DC charging cable, up to 500 A in Boost mode, 150 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 5 m, black, straight, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, with analog temperature sensors, no liquid cooling, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map