CC-AT60-S20-R16/18-NI

Crimp contact

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Crimp contact
Internal article number 1521072
GTIN (EAN) code 4063151985073
Application standards not available
PE connection present False
certificate/approval not available
shielded False
Status display present False
Insertion cycles, min. 100
Type of interlock Screw locking mechanism
Min. operating temperature -55
Max. operating temperature 125
Number of control contacts 0
Number of power contacts 0
FE connection False
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Crimp contact, series: ATM04, Pin, turned, contact diameter: 1 mm, rated current: 7.5 A, connection cross section: 0.75 mm² ... 1.5 mm², AWG 18...16 , contact material: Cu alloy

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map