CCA 2,5/..-G-RN

Manufacturer PHOENIX CONTACT
Type CCA 2,5/ 2-G-5,08 RNP26THR - Base strip
Order No 1955167
Product selection
Selector Order No Type Delivery time (Day(s)) Length Pitch Number of positions Pin dimensions Pin spacing Hole diameter Rated surge voltage (III/2) Rated voltage (III/2) Rated voltage (II/2) Connection in acc. with standard Nominal current In Nominal voltage Un Maximum load current Insulating material Inflammability class acc. to UL 94 Nominal voltage, UL/CUL Use Group B EAN ECLASS
1 1955167 CCA 2,5/ 2-G-5,08 RNP26THR - Base strip 6 12 mm 5.08 mm 2 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918925956 27260704
2 1955170 CCA 2,5/ 3-G-5,08 RNP26THR - Base strip 6 12 mm 5.08 mm 3 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918925963 27260704
3 1955183 CCA 2,5/ 4-G-5,08 RNP26THR - Base strip 6 12 mm 5.08 mm 4 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918925970 27260704
4 1955196 CCA 2,5/ 5-G-5,08 RNP26THR - Base strip 16 12 mm 5.08 mm 5 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918925987 27260704
5 1955206 CCA 2,5/ 6-G-5,08 RNP26THR - Base strip 16 12 mm 5.08 mm 6 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918925994 27260704
6 1955219 CCA 2,5/ 7-G-5,08 RNP26THR - Base strip 16 12 mm 5.08 mm 7 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918926007 27260704
7 1955222 CCA 2,5/ 8-G-5,08 RNP26THR - Base strip 6 12 mm 5.08 mm 8 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918926014 27260704
8 1955303 CCA 2,5/ 5-G-5,08 RNP26THRR56 - Base strip 13 12 mm 5.08 mm 5 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918926090 27260704
9 1955316 CCA 2,5/ 6-G-5,08 RNP26THRR56 - Base strip 13 12 mm 5.08 mm 6 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918926106 27260704
10 1955329 CCA 2,5/ 7-G-5,08 RNP26THRR56 - Base strip 13 12 mm 5.08 mm 7 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918926113 27260704
11 1955332 CCA 2,5/ 8-G-5,08 RNP26THRR88 - Base strip 13 12 mm 5.08 mm 8 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918926120 27260704
12 1955345 CCA 2,5/ 9-G-5,08 RNP26THRR88 - Base strip 13 12 mm 5.08 mm 9 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918926137 27260704
13 1955358 CCA 2,5/10-G-5,08 RNP26THRR88 - Base strip 13 12 mm 5.08 mm 10 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918926144 27260704
14 1955361 CCA 2,5/11-G-5,08 RNP26THRR88 - Base strip 13 12 mm 5.08 mm 11 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918926151 27260704
15 1955235 CCA 2,5/ 9-G-5,08 RNP26THR - Base strip 16 12 mm 5.08 mm 9 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918926021 27260704
16 1955248 CCA 2,5/10-G-5,08 RNP26THR - Base strip 6 12 mm 5.08 mm 10 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918926038 27260704
17 1955251 CCA 2,5/11-G-5,08 RNP26THR - Base strip 16 12 mm 5.08 mm 11 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918926045 27260704
18 1955264 CCA 2,5/12-G-5,08 RNP26THR - Base strip 16 12 mm 5.08 mm 12 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918926052 27260704
19 1955277 CCA 2,5/ 2-G-5,08 RNP26THRR32 - Base strip 13 12 mm 5.08 mm 2 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918926069 27260704
20 1955280 CCA 2,5/ 3-G-5,08 RNP26THRR32 - Base strip 13 12 mm 5.08 mm 3 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918926076 27260704
21 1955293 CCA 2,5/ 4-G-5,08 RNP26THRR56 - Base strip 13 12 mm 5.08 mm 4 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918926083 27260704
22 1955374 CCA 2,5/12-G-5,08 RNP26THRR88 - Base strip 13 12 mm 5.08 mm 12 1 x 1 mm 5.08 mm 1.6 mm 4 kV 320 V 400 V EN-VDE 12 A 250 V 12 A (per position) LCP V0 250 V 4017918926168 27260704
Order No
Type
Delivery time (Day(s))
Length
Pitch
Number of positions
Pin dimensions
Pin spacing
Hole diameter
Rated surge voltage (III/2)
Rated voltage (III/2)
Rated voltage (II/2)
Connection in acc. with standard
Nominal current In
Nominal voltage Un
Maximum load current
Insulating material
Inflammability class acc. to UL 94
Nominal voltage, UL/CUL Use Group B
EAN
ECLASS
Contact the supplier
Phoenix Contact Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.
Phoenix Contact GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page