CC-0,8-ST-0,34-MS AUX

Crimp contact

Manufacturer Phoenix Contact
Manufacturer product designation Crimp contact
product article number of manufacturer 1239799
GTIN 4063151458973
number of the executions of the housing parts 0
net weight 0.00013
certificate/approval not available
Application standards not available
Material of the contact coat Gold
Insertion cycles, min. 100
Conductor connection method crimp connection
min. connectable conductor cross-section 0.08
max. connectable conductor cross-section 0.34
Design of electrical connection crimp connection
Material of the contact CuZn
Contact design Pin
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Crimp contact, Pin, turned, contact diameter: 0.8 mm, crimp range: 0.08 mm² ... 0.34 mm², Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map