CC 2,5/20-GF-LR P20 THR

PCB header

Manufacturer Phoenix Contact
Manufacturer product designation PCB header
product article number of manufacturer 1836861
GTIN 4055626021157
Type of PCB contacting THT connection (Wave soldering)
width 110
height 10.57
depth 12
Application standards IEC 61984
flammability rating of the insulating material (based on UL 94) V0
Assembly type THR soldering / wave soldering
material of insulation LCP
color of housing black
Assembly snap-lock
Pole number 20
rated current 12
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PCB headers, nominal cross section: 2.5 mm², color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 20, number of rows: 1, number of positions: 20, number of connections: 20, product range: CC 2,5/..-GF-LR, pitch: 5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: Lock-and-release locking system, mounting method: Lock & release threaded flange, type of packaging: packed in cardboard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map