CABLE-FCN40/4X14/15,0M/M340

Cable

Manufacturer Phoenix Contact
Manufacturer product designation Cable
product article number of manufacturer 2903749
GTIN 4046356762076
type of enveloping body enveloping body cuboid
width 104.552
height 32.75
depth 134.0396
number of the executions of the housing parts 0
net weight 3.0276
certificate/approval EAC
Pole number 40
Length 15
Design of the electrical connection (head 2) Fujitsu connector
Design of the electrical connection (head 1) IDC/FLK socket strip
suitable for analog signals False
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Round cable set; controller: MODICON® M340 (BMX DDI 3202K, BMX DDI 6402K, BMX DD0 3202K, BMX DD0 6402K, BMX DDM 3202K); connection 1: Fujitsu connector (1x 40-position); connection 2: IDC/FLK socket strip (4x 14-position); cable length: 15 m

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map