CA-16S1N8A8007S

Cable connector

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Cable connector
Internal article number 1619516
GTIN (EAN) code 4046356823395
rated voltage 74
Application standards not available
PE connection present False
certificate/approval cUL Recognized, UL Recognized
shielded False
Status display present False
Areas of application for signal and data transmission None
Degree of protection (IP), mounted IP67
rated current 8
Pole number 16
Material of the contact coat without
Coding (head 1) N
CAD models
Please make sure this software has been installed.

Product selection

Product Description

M23, Cable connector, application: Signal, series: CA, straight, shielded: yes, SPEEDCON, No. of pos.: 16, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 6 mm ... 10 mm, coding: N. This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map