Cable connector

CA-16P1N12T007SX

Cable connector

Manufacturer Phoenix Contact
Manufacturer product designation Cable connector
product article number of manufacturer 1243499
GTIN 4063151402143
number of the executions of the housing parts 0
mounting design plug insert
net weight 0.18657
certificate/approval cULus Recognized
Min. operating temperature -40
Max. operating temperature 125
Application standards not available
Pole number 16
PE connection present False
Type of interlock Screw locking mechanism
Coding (head 1) N
Design of housing angled
CAD models
Please make sure this software has been installed.

Product selection

Product Description

M23, Cable connector, series: CA, angled, shielded: yes, SPEEDCON, No. of pos.: 16, Direction of rotation: Standard, contact connection type: Pin, Solder connection, cable diameter range: 6 mm ... 10 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map