CA-12S1NA22S00X

Device connector front mounting

Manufacturer Phoenix Contact
Manufacturer product designation Device connector front mounting
product article number of manufacturer 1243900
GTIN 4063151404253
number of the executions of the housing parts 0
net weight 0.02298
Min. operating temperature -40
Max. operating temperature 125
PE connection present False
shield connection present False
max. ambient temperature 125
With thread True
CAD models
Please make sure this software has been installed.

Product selection

Product Description

M23, Device connector front mounting, series: CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Socket, Solder-in connection, Flat gasket, 4x Ø 3.2, flange dimensions: 25 mm x 25 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map