CA-12M1N8A95DUX

Coupler connector

Manufacturer Phoenix Contact
Manufacturer product designation Coupler connector
product article number of manufacturer 1243953
GTIN 4063151406127
number of the executions of the housing parts 0
mounting design plug insert
net weight 0.09046
certificate/approval cULus Recognized
Min. operating temperature -40
Max. operating temperature 125
Application standards not available
Pole number 12
PE connection present False
Type of interlock Screw locking mechanism
Coding (head 1) N
Design of housing even
CAD models
Please make sure this software has been installed.

Product selection

Product Description

M23, Coupler connector, series: CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 3 mm ... 14.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map