BC-500X10- 4 BK

PCB terminal block

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation PCB terminal block
Internal article number 5453790
GTIN (EAN) code 4055626116716
width 19.95
height 13.47
down force size PH1+-
Assembly type Print mounting
depth 8.15
Application standards IEC 60947-7-4
flammability rating of the insulating material (based on UL 94) V0
Max. line cross section, flexible 1.5
Max. line cross section, rigid 1.5
Min. line cross section, flexible 0.14
Min. line cross section, rigid 0.14
max. connectable conductor cross-section multiple wire 0.75
CAD models
Please make sure this software has been installed.

Product selection

Product Description

PCB terminal block, nominal current: 13.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm², number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: BC-X10, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: H1L Slotted Phillips recess, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map