AXL SE DI16/1

Digital module

Manufacturer Phoenix Contact
Manufacturer product designation Digital module
product article number of manufacturer 1088127
GTIN 4055626886374
type of enveloping body enveloping body cuboid
width 14.9
height 62.2
depth 62
number of the executions of the housing parts 0
net weight 0.035
degree of protection IP20
Number of HW interfaces Industrial Ethernet 0
Number of HW interfaces parallel 0
Number of HW interfaces PROFINET 0
Number of HW interfaces serial RS232 0
Number of HW interfaces serial RS422 0
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Axioline Smart Elements, Digital input module, Digital inputs: 16, 24 V DC, connection technology: 1-conductor, degree of protection: IP20

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map