AXL SE AO4 I 0-20

Analog module

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Analog module
Internal article number 1296372
GTIN (EAN) code 4063151534103
width 14.9
supported protocol other bus systems
degree of protection IP20
Power loss, static, current-independent [Pls] 2.5
Number of communications 0
Performance level acc. to EN ISO 13849-1 without
safety integrity level (SIL) Without
Design of electrical connection Card edge connector
Supply voltage type DC
transmission standard without
Number of HW interfaces Industrial Ethernet 0
Number of HW interfaces PROFINET 0
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Axioline Smart Elements, Analog output module, Analog outputs: 4, 0 mA ... 20 mA, connection technology: 2-conductor, degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map