AXL F DI8/2 110/220DC 1F

Digital module

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Digital module
Internal article number 2700684
GTIN (EAN) code 4046356916448
supported protocol other bus systems
degree of protection IP20
Power loss, static, current-independent [Pls] 3.25
Number of communications 0
Performance level acc. to EN ISO 13849-1 without
safety integrity level (SIL) without
Design of electrical connection Push-in connection
Supply voltage type DC
transmission standard without
Number of inputs 8
Number of outputs 0
Number of HW interfaces Industrial Ethernet 0
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Axioline F, Digital input module, Digital inputs: 8, 110 V DC / 220 V DC, connection technology: 2-conductor, corresponds to standard IEC 61850-3, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Contact the supplier

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map