1

VXKW 4 Clevis master sets

Manufacturer pewag
Description VXKW 4 Clevis master sets
Code VXKW 4-5
Weight [kg/pc.] 1.72
Product selection
Selector Code Description For chain ø Can be used up to single hook acc. to DIN15401 no. d [mm] e [mm] t [mm] w [mm] Weight [kg/pc.]
1 VXKW 4-5 VXKW 4 Clevis master sets 5 2.5 13 238 110 60 1.72
2 VXKW 4-6 VXKW 4 Clevis master sets 6 5 19 273 135 75 2.4
3 VXKW 4-7 VXKW 4 Clevis master sets 7 6 23 352 160 90 4.84
4 VXKW 4-8 VXKW 4 Clevis master sets 8 6 23 352 160 90 4.84
5 VXKW 4-10 VXKW 4 Clevis master sets 10 8 27 424 180 100 8.82
6 VXKW 4-13 VXKW 4 Clevis master sets 13 10 33 518 200 110 17.26
7 VXKW 4-16 VXKW 4 Clevis master sets 16 16 36 633 260 140 29.26
Code
Description
For chain ø
Can be used up to single hook acc. to DIN15401 no.
d [mm]
e [mm]
t [mm]
w [mm]
Weight [kg/pc.]
Documentation
Contact the supplier
pewag Manufacturer of chains
pewag austria GmbH