1

VXKW 2 Clevis master sets

Manufacturer pewag
Description VXKW 2 Clevis master sets
Code VXKW 2-5
Weight [kg/pc.] 0.74
Product selection
Selector Code Description For chain ø Can be used up to single hook acc. to DIN15401 no. d [mm] e [mm] t [mm] w [mm] Weight [kg/pc.]
1 VXKW 2-5 VXKW 2 Clevis master sets 5 1.6 10 164.3 80 50 0.74
2 VXKW 2-6 VXKW 2 Clevis master sets 6 2.5 13 194 110 60 0.94
3 VXKW 2-7 VXKW 2 Clevis master sets 7 2.5 16 232 110 60 1.77
4 VXKW 2-8 VXKW 2 Clevis master sets 8 5 19 257 135 75 2.12
5 VXKW 2-10 VXKW 2 Clevis master sets 10 6 23 319 160 90 4.1
6 VXKW 2-13 VXKW 2 Clevis master sets 13 8 27 383 180 100 7.86
7 VXKW 2-16 VXKW 2 Clevis master sets 16 10 33 433 200 110 13.74
Code
Description
For chain ø
Can be used up to single hook acc. to DIN15401 no.
d [mm]
e [mm]
t [mm]
w [mm]
Weight [kg/pc.]
Documentation
Contact the supplier
pewag Manufacturer of chains
pewag austria GmbH