1

VXKW 1 Clevis master sets

Manufacturer pewag
Description VXKW 1 Clevis master sets
Code VXKW 1-5
WLL [kg] 1000
Weight [kg/pc.] 0.44
Product selection
Selector Code Description For chain ø WLL [kg] Can be used up to single hook acc. to DIN15401 no. d [mm] e [mm] t [mm] w [mm] Weight [kg/pc.]
1 VXKW 1-5 VXKW 1 Clevis master sets 5 1000 1.6 10 164 80 50 0.44
2 VXKW 1-6 VXKW 1 Clevis master sets 6 1400 2.5 13 194 110 60 0.64
3 VXKW 1-7 VXKW 1 Clevis master sets 7 1900 2.5 13 232 110 60 0.96
4 VXKW 1-8 VXKW 1 Clevis master sets 8 2500 2.5 16 232 110 60 1.16
5 VXKW 1-10 VXKW 1 Clevis master sets 10 4000 5 19 294 135 75 2.11
6 VXKW 1-13 VXKW 1 Clevis master sets 13 6700 6 23 363 160 90 4.3
7 VXKW 1-16 VXKW 1 Clevis master sets 16 10000 8 27 413 180 100 7.26
Code
Description
For chain ø
WLL [kg]
Can be used up to single hook acc. to DIN15401 no.
d [mm]
e [mm]
t [mm]
w [mm]
Weight [kg/pc.]
Documentation
Contact the supplier
pewag Manufacturer of chains
pewag austria GmbH