1

VLWI Shortener

Manufacturer pewag
Description VLWI Shortener
Code VLWI 5/6-6
WLL [kg] 900
Weight [kg/pc.] 0,22
Product selection
Selector Code Description WLL [kg] a [mm] d [mm] d1 [mm] e [mm] e1 [mm] g [mm] Weight [kg/pc.]
1 VLWI 5/6-6 VLWI Shortener 900 52 16 26 80 114 8 0,22
2 VLWI 7/8-6 VLWI Shortener 1600 68 22 34 111 156 11 0,57
3 VLWI 10-6 VLWI Shortener 2500 86 27 40 133 183 12 1,06
4 VLWI 13-6 VLWI Shortener 4250 108 32 52 169 242 16 2,2
5 VLWI 16-6 VLWI Shortener 6300 134 38 64 204 284 20 4,16
Code
Description
WLL [kg]
a [mm]
d [mm]
d1 [mm]
e [mm]
e1 [mm]
g [mm]
Weight [kg/pc.]
Documentation
Contact the supplier
pewag Manufacturer of chains
pewag austria GmbH
Users Who Downloaded This Product Also Downloaded
Page