1

RSWP Loadbinders

Manufacturer pewag
Description RSWP Loadbinders
Code RSWP 7/8
Weight [kg/pc.] 3.2
Product selection
Selector Code Description Standard tension force STF [daN] LC lashing capacity [kN] d [mm] D [mm] Length closed [mm] Length open [mm] Tension range [mm] length of lever l [mm] Weight [kg/pc.]
1 RSWP 7/8 RSWP Loadbinders 1900 60 16 20 355 500 145 237 3.2
2 RSWP 10 RSWP Loadbinders 3000 100 18 26 365 510 145 355 3.8
3 RSWP 13 RSWP Loadbinders 2500 160 22 31 576 866 290 359 9.9
Code
Description
Standard tension force STF [daN]
LC lashing capacity [kN]
d [mm]
D [mm]
Length closed [mm]
Length open [mm]
Tension range [mm]
length of lever l [mm]
Weight [kg/pc.]
Documentation
Contact the supplier
pewag Manufacturer of chains
pewag austria GmbH