1
pewag

PMA lifting magnets pewag winner profimag

Manufacturer pewag
Description PMA lifting magnets pewag winner profimag
Code PMA 2000
Weight [kg/pc.] 112
Omniclass number 23.23.13.00
Product selection
Selector Code A [mm] B [mm] C [mm] D [mm] E [mm] Master link Weight [kg/Stk.] max. length L [mm] Flat surface WLL [kg] Flat surface Min. material thickness [mm] Round surface WLL [kg] Round surface Max. material diameter [mm]
1 PMA 150 85 110 155 85 190 AW 13: 13x110x60 7 2000 150 20 75 150
2 PMA 300 85 110 195 85 190 AW 13: 13x110x60 9 2500 300 20 150 150
3 PMA 500 110 130 260 105 250 AW 13: 13x110x60 17 3000 500 25 250 250
4 PMA 1000 130 175 320 135 275 AW 13: 13x110x60 40 3500 1000 35 500 300
5 PMA 2000 205 230 450 180 510 AW 22: 23x160x90 112 3500 2000 45 1000 500
Code
A [mm]
B [mm]
C [mm]
D [mm]
E [mm]
Master link
Weight [kg/Stk.]
max. length L [mm]
Flat surface WLL [kg]
Flat surface Min. material thickness [mm]
Round surface WLL [kg]
Round surface Max. material diameter [mm]
Documentation
Contact the supplier
pewag Manufacturer of chains
pewag austria GmbH
Users Who Downloaded This Product Also Downloaded
Page