1

KFW Clevis foundry hooks

Manufacturer pewag
Description KFW Clevis foundry hooks
Code KFW 7
WLL [kg] 1900
Weight [kg/pc.] 1
Product selection
Selector Code Description WLL [kg] a [mm] b [mm] d [mm] e [mm] g [mm] h [mm] Weight [kg/pc.]
1 KFW 7 KFW Clevis foundry hooks 1900 25 118 9 121 64 29 1
2 KFW 8 KFW Clevis foundry hooks 2500 25 118 10 120 64 29 1
3 KFW 10 KFW Clevis foundry hooks 4000 32 143 12.5 140 76 35 1.78
4 KFW 13 KFW Clevis foundry hooks 6700 40 170 16 170 89 42 2.96
Code
Description
WLL [kg]
a [mm]
b [mm]
d [mm]
e [mm]
g [mm]
h [mm]
Weight [kg/pc.]
Documentation
Contact the supplier
pewag Manufacturer of chains
pewag austria GmbH