1

KAGW 4 Clevis master sets

Manufacturer pewag
Description KAGW 4 Clevis master sets
Code KAGW 4-6
Weight [kg/pc.] 1.52
Product selection
Selector Code Description For chain ø Can be used up to single hook acc. to DIN15401 no. d [mm] e [mm] t [mm] w [mm] Weight [kg/pc.]
1 KAGW 4-6 KAGW 4 Clevis master sets 6 5 19 220 135 75 1.52
2 KAGW 4-7 KAGW 4 Clevis master sets 7 6 23 272.5 160 90 3.12
3 KAGW 4-8 KAGW 4 Clevis master sets 8 6 23 272.5 160 90 3.12
4 KAGW 4-10 KAGW 4 Clevis master sets 10 8 27 316 180 100 5.12
5 KAGW 4-13 KAGW 4 Clevis master sets 13 10 33 378 200 110 9.26
6 KAGW 4-16 KAGW 4 Clevis master sets 16 16 36 474 260 140 14.9
7 KAGW 4-19/20 KAGW 4 Clevis master sets 19 32 50 590 350 190 32.39
8 KAGW 4-22 KAGW 4 Clevis master sets 22 32 50 617 350 190 37.63
Code
Description
For chain ø
Can be used up to single hook acc. to DIN15401 no.
d [mm]
e [mm]
t [mm]
w [mm]
Weight [kg/pc.]
Documentation
Contact the supplier
pewag Manufacturer of chains
pewag austria GmbH