1
pewag

CARW Round sling connecting links

Manufacturer pewag
Description CARW Round sling connecting links
Code CARW 8
WLL [kg] 2500
Weight [kg/pc.] 0.4
Product selection
Selector Code Description WLL [kg] a [mm] b [mm] c [mm] d [mm] e [mm] g [mm] s [mm] Weight [kg/pc.]
1 CARW 8 CARW Round sling connecting links 2500 29 65 12 10 66 18 18 0.4
2 CARW 10 CARW Round sling connecting links 4000 40 82 15 13 81 24 21 0.55
3 CARW 13 CARW Round sling connecting links 6700 50 100 20 17 104 28 28 1.2
4 CARW 16 CARW Round sling connecting links 10000 47 110 21 21 113 33 40 2
5 CARW 22 CARW Round sling connecting links 19000 109 215 29 27 178 48 59 6.5
Code
Description
WLL [kg]
a [mm]
b [mm]
c [mm]
d [mm]
e [mm]
g [mm]
s [mm]
Weight [kg/pc.]
Documentation
Contact the supplier
pewag Manufacturer of chains
pewag austria GmbH
Users Who Downloaded This Product Also Downloaded
Page