1

BWW Sheet metal plate hooks

Manufacturer pewag
Description BWW Sheet metal plate hooks
Code BWW 10
WLL [kg] 4000
Weight [kg/pc.] 2.8
Product selection
Selector Code Description WLL [kg] b [mm] d1 [mm] e [mm] g [mm] h [mm] s [mm] Weight [kg/pc.]
1 BWW 7/8 BWW Sheet metal plate hooks 2500 50 28 131 55 18 80 1.5
2 BWW 10 BWW Sheet metal plate hooks 4000 70 36 168 65 20 100 2.8
3 BWW 13 BWW Sheet metal plate hooks 6700 80 40 207 90 26 130 5.3
4 BWW 16 BWW Sheet metal plate hooks 10000 100 50 261 110 33 160 10.5
5 BWW 19/20 BWW Sheet metal plate hooks 16000 120 60 302 130 40 185 17.5
6 BWW 22 BWW Sheet metal plate hooks 19000 140 75 363 150 50 220 30.5
Code
Description
WLL [kg]
b [mm]
d1 [mm]
e [mm]
g [mm]
h [mm]
s [mm]
Weight [kg/pc.]
Documentation
Contact the supplier
pewag Manufacturer of chains
pewag austria GmbH