1

BW Transition links

Manufacturer pewag
Description BW Transition links
Code BW 36
WLL 0-45° [kg] 31000
Weight [kg/pc.] 4.12
Product selection
Selector Code Description WLL 0-45° [kg] d [mm] s [mm] t [mm] w [mm] Master link for chain ø in mm 1-leg Master link for chain ø in mm 3- +4 leg Weight [kg/pc.]
1 BW 7 BW Transition links 1000 7 7 36 16 5 - 0.03
2 BW 8 BW Transition links 1400 8 - 36 16 6 - 0.03
3 BW 9 BW Transition links 1900 9 - 44 20 7 - 0.07
4 BW 10 BW Transition links 2500 10 - 44 20 8 5 0.09
5 BW 13 BW Transition links 4000 13 10 54 25 10 6 0.17
6 BW 16 BW Transition links 6700 17 14 70 34 13 7+8 0.36
7 BW 20 BW Transition links 10000 20 - 85 40 16 10 0.68
8 BW 22 BW Transition links 12500 23 17 115 50 - 13 1.16
9 BW 23 BW Transition links 14000 23 17 115 45 19 - 1.15
10 BW 26 BW Transition links 16200 27 20 140 65 - 16 1.92
11 BW 27 BW Transition links 19000 27 20 140 55 22 - 1.92
12 BW 32 BW Transition links 26500 33 26 150 70 26 19 3.16
13 BW 36 BW Transition links 31000 36 - 170 75 - 22 4.12
14 BW 40 BW Transition links 40400 40 - 170 80 32 - 5.37
15 BW 45 BW Transition links 42400 45 - 170 80 - 26 7.15
16 BW 50 BW Transition links 64000 50 - 200 100 - 32 10.8
Code
Description
WLL 0-45° [kg]
d [mm]
s [mm]
t [mm]
w [mm]
Master link for chain ø in mm 1-leg
Master link for chain ø in mm 3- +4 leg
Weight [kg/pc.]
Documentation
Contact the supplier
pewag Manufacturer of chains
pewag austria GmbH