1

AW Master Links

Manufacturer pewag
Description AW Master Links
Code AW 36
WLL 0-45° [kg] 25100
Weight [kg/pc.] 6.22
Product selection
Selector Code Description WLL 0-45° [kg] Can be used up to single hook acc. to DIN15401 no. d [mm] s [mm] t [mm] w [mm] Master link for chain ø in mm 1-leg Master link for chain ø in mm 2-leg Weight [kg/pc.]
1 AW 10 AW Master Links 1400 1.6 10 10 80 50 5 5 0.14
2 AW 13 AW Master Links 2300 2.5 13 10 110 60 6+7 6 0.34
3 AW 16 AW Master Links 3500 2.5 16 14 110 60 8 7 0.53
4 AW 18 AW Master Links 5000 5 19 14 135 75 10 8 0.92
5 AW 22 AW Master Links 7600 6 23 17 160 90 13 10 1.6
6 AW 26 AW Master Links 10000 8 27 20 180 100 16 13 2.46
7 AW 32 AW Master Links 14000 10 33 26 200 110 19 16 4.14
8 AW 36 AW Master Links 25100 16 36 - 260 140 22 19 6.22
9 AW 45 AW Master Links 30800 25 45 - 340 180 26 22 12.82
10 AW 50 AW Master Links 40000 32 50 - 350 190 32 26 16.55
11 AW 56 AW Master Links 64000 32 60 - 400 200 - 32 27.01
12 AW 72 AW Master Links 85000 50 70 - 460 250 - - 45
13 A 72 AW Master Links 81500 50 70 - 460 250 - - 45
Code
Description
WLL 0-45° [kg]
Can be used up to single hook acc. to DIN15401 no.
d [mm]
s [mm]
t [mm]
w [mm]
Master link for chain ø in mm 1-leg
Master link for chain ø in mm 2-leg
Weight [kg/pc.]
Documentation
Contact the supplier
pewag Manufacturer of chains
pewag austria GmbH