2

360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW

Manufacturer pewag
Description 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW
Code PLGW 7 t
WLL [kg] 7000
Weight [kg/pc.] 3,80
Product selection
Selector Code Description Thread WLL [kg] a [mm] b [mm] c [mm] d [mm] e [mm] f [mm] Hex [mm] n [mm]  n max [mm] Weight [kg/pc.]
1 PLGW 0,3 t 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW M8 300 25 45 10 27 53 35 6 15 90 0,20
2 PLGW 0,5 t 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW M10 500 25 45 10 27 53 35 6 15 160 0,21
3 PLGW 0,7 t 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW M12 700 30 55 12 32 63 43 8 20 160 0,32
4 PLGW 1,5 t 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW M16 1500 35 64 14 36 70 50 10 25 160 0,48
5 PLGW 2,3 t 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW M20 2300 40 73 16 41 81 54 12 30 160 0,58
6 PLGW 3,2 t 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW M24 3200 50 86 18 50 93 69 14 35 - 1,10
7 PLGW 4,9 t 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW M30 4900 60 110 25 60 114 90 17 45 - 2,20
8 PLGW 7 t 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW M36 7000 70 132 31 70 136 108 19 55 - 3,80
9 PLGW 9 t 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW M42 9000 80 152 36 72 153 126 22 65 - 5,70
10 PLGW 12 t 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW M48 12000 95 179 42 88 179 148 24 75 - 8,90
11 PLGW U3/8 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW 3/8"-16 500 25 45 10 27 53 35 1/4" 15 - 0,20
12 PLGW U1/2 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW 1/2"-13 700 30 55 12 32 63 43 5/16" 20 - 0,32
13 PLGW U5/8 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW 5/8"-11 1500 35 64 14 36 70 50 3/8" 25 - 0,45
14 PLGW U3/4 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW 3/4"-10 2000 40 73 16 41 81 54 1/2" 30 - 0,62
15 PLGW U1 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW 1"-8 3000 50 86 18 50 93 69 9/16" 35 - 1,10
16 PLGW U1 1/4 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW 1 1/4"-7 4000 60 110 25 60 114 90 5/8" 45 - 2,10
17 PLGW U1 1/2 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW 1 1/2"-6 7000 70 132 31 70 136 108 7/8" 55 - 3,80
18 PLGW U1 3/4 360° Rotatable and screwable (toolless mounting!) lifting points pewag winner profillift Gamma PLGW 1 3/4"-5 9000 80 152 36 72 153 126 1" 65 - 5,70
Code
Description
Thread
WLL [kg]
a [mm]
b [mm]
c [mm]
d [mm]
e [mm]
f [mm]
Hex [mm]
n [mm]
 n max [mm]
Weight [kg/pc.]
Documentation
Contact the supplier
pewag Manufacturer of chains
pewag austria GmbH