2

360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW

Manufacturer pewag
Description 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW
Code PLAW 1 t
WLL [kg] 1000
Weight [kg/pc.] 0,60
Product selection
Selector Code Description Thread WLL [kg] a [mm] b [mm] c [mm] d [mm] e [mm] g [mm] h [mm] k [mm] n [mm] nmax [mm] Hex size [mm] Weight [kg/pc.]
13 PLAW U3/8 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW 3/8"-16 630 45 67 40 11 43,5 91 36 55 33 - 5/16" 0,58
14 PLAW U1/2 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW 1/2"-13 1000 45 67 40 11 41 95 36 55 33 - 3/8" 0,6
15 PLAW U5/8 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW 5/8"-11 1500 45 67 40 11 41 95 36 55 33 - 3/8" 0,63
16 PLAW U3/4 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW 3/4"-10 2000 54 81 50 13 57 107 50 67 33 - 9/16" 1,1
17 PLAW U1 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW 1"-8 4000 75 115 67 20 68 138 67 100 36 - 3/4" 3
18 PLAW U1 1/4 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW 1 1/4"-7 6000 75 115 67 20 68 138 67 100 49 - 7/8" 3,1
19 PLAW U1 1/2 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW 1 1/2"-6 8000 93 147 85 27 87 180 85 120 53 - 1" 6,1
20 PLAW U1 3/4 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW 1 3/4"-5 10000 93 147 85 27 87 180 85 120 62 - 1 1/4" 6,4
1 PLAW 0,3 t 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW M8 300 45 67 40 11 41 95 36 55 20 150 10 0,57
2 PLAW 0,63 t 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW M10 630 45 67 40 11 41 95 36 55 20 150 10 0,58
3 PLAW 1 t 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW M12 1000 45 67 40 11 41 95 36 55 33 170 10 0,60
4 PLAW 1,5 t 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW M16 1500 45 67 40 11 41 95 36 55 33 260 10 0,62
5 PLAW 2,5 t 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW M20 2500 54 81 50 13 55 112 50 67 33 335 8 1,10
6 PLAW 4 t / 13 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW M24 4000 54 87 50 17 67 142 45 70 36 361 14 3,00
7 PLAW 6 t 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW M30 6000 75 115 67 20 68 143 67 100 49 364 14 3,10
8 PLAW 7 t* 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW M36 7000 75 115 67 20 65 143 60 100 55 - 27 3,30
9 PLAW 8 t 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW M36 8000 93 147 85 27 87 188 85 120 55 365 19 6,1
10 PLAW 10 t 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW M42 10000 93 147 85 27 87 188 85 120 65 365 19 6,4
11 PLAW 15 t 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW M42 15000 115 181 105 33 108 246 106 150 63 340 19 12
12 PLAW 20 t 360° Rotatable and screwable lifting points - pewag winner profilift Alpha PLAW M48 20000 115 181 105 33 108 246 106 150 73 340 19 12,3
Code
Description
Thread
WLL [kg]
a [mm]
b [mm]
c [mm]
d [mm]
e [mm]
g [mm]
h [mm]
k [mm]
n [mm]
nmax [mm]
Hex size [mm]
Weight [kg/pc.]
Documentation
Contact the supplier
pewag Manufacturer of chains
pewag austria GmbH