Product Type SPMH**E & SPHH**E NPT

 
Manufacturer PEPPERS CABLE GLANDS LIMITED
Description NPT Metallic Dome (Mushroom) Head Stopping Plug, 1/4"
Part number SPMH1BE/NP/025NPT
IP RATING IP66 & IP68 (100 metres for 7 days) & Type 4X/6P
OPERATING TEMP -30°C to +100°C
MATERIAL Brass
NPT Thread 1/4"
CAD models
Please make sure this software has been installed.

Product selection

Type
IP O-ring
Material
Locknut & IP Washer
Including Earth Tag
Including Serrated Washer
Quantity per kit
Nickel Plated

Product Description

“SPMH & SPHH” NPT Series Certified Metallic Stopping (Blanking) Plugs provide a method of sealing unused entries in Ex equipment. They maintain Ex eb method of protection and IP66, IP68 for IEC type applications. They are Class 1 Zone 1 approved for NEC and CEC type applications whilst also maintain Type 4X/6P rating.

Documentation

Contact the supplier

PEPPERS CABLE GLANDS LIMITED

PEPPERS CABLE GLANDS LIMITED

At Peppers, we specialise in the design, manufacture and supply of what are widely regarded as one of the best cable gland products and accessories available.

  • PEPPERS CABLE GLANDS LIMITED

    PEPPERS CABLE GLANDS LIMITED
    STANHOPE ROAD,
    GU15 3BT CAMBERLEY
    United Kingdom of Great Britain and Northern Ireland
    www.cableglands.co.uk

Google Map