Product Type SPA0*D

 
Manufacturer PEPPERS CABLE GLANDS LIMITED
Description Metallic Stopping Plugs, M12
Part number SPA0BD/NP/M12
IP RATING IP66 & Type 4X
OPERATING TEMP -100°C to +400°C
MATERIAL Brass
ISO Metric Thread M12
CAD models
Please make sure this software has been installed.

Product selection

Material
Nickel Plated

Product Description

“SP” Series Certified Metallic Stopping (Blanking) Plugs provide a method of sealing unused entries in Ex equipment. They maintain Ex db, Ex eb and Ex ta methods of protection and IP66 for IEC type applications. They are Class I Division 1, Class II Division 1, Class II and Class 1 Zone 1 approved for NEC and CEC type applications whilst also maintain Type 4X rating.

Documentation

Contact the supplier

PEPPERS CABLE GLANDS LIMITED

PEPPERS CABLE GLANDS LIMITED

At Peppers, we specialise in the design, manufacture and supply of what are widely regarded as one of the best cable gland products and accessories available.

  • PEPPERS CABLE GLANDS LIMITED

    PEPPERS CABLE GLANDS LIMITED
    STANHOPE ROAD,
    GU15 3BT CAMBERLEY
    United Kingdom of Great Britain and Northern Ireland
    www.cableglands.co.uk

Google Map