Product Type CR-S*M

 
Manufacturer PEPPERS CABLE GLANDS LIMITED
Description Single Seal Barrier Gland featuring Peppers T-1000 Compound with Male Thread for Conduit Connection, CR-SBM20/NP/M20/M20
Part number CR-SBM20/NP/M20/M20
Gland Size 20
Male Entry Thread M20 x 1.5
Male Connection Thread M20 x 1.5
Metric Thread Length [B] 16
Nominal Protusion Length [L] (Metric) 45
IP RATING IP66 & IP68 (100 metres – 7 Days), Type 4X & DTS01:1991
OPERATING TEMP -60°C to +135°C
MATERIAL Brass
CAD models
Please make sure this software has been installed.

Product selection

Material
Locknut & IP Washer
Including Earth Tag
Including Serrated Washer
Quantity per kit
Nickel Plated
Male Entry Thread
Male Connection Thread

Product Description

“CR-S*M” type glands, used in any orientation, are certified Flameproof Ex db, Increased Safety Ex eb, Restricted Breathing Ex nR and Dust Protected Ex ta. They are suitable for use in Group I Mining, Zone 1 and 2 for Gas Groups IIA, IIB and IIC and additionally for use in Zones 20, 21 and 22 for Dust Groups IIIA, IIIB and IIIC. Also certified for Divison installations under CEC. Commonly referred to as a “Conduit Stopper Box”, they are suitable for use with conductors carried in conduit or as a line bushing for terminating flying leads. They provide a compound barrier Ex db & IP seal on the cable inner cores, eliminating damage to cables that exhibit “cold flow” characteristics. The unique features include Peppers T-1000, the sealing compound that enables a quick and easy installation and an innovative barrier chamber that allows for a full inspection of the compound fill. The gland maintains IP66 & IP68 to 100 metres and is deluge proof without the use of an additional seal or deluge boot. It is supplied with an IP O-ring seal as standard on metric entry threads. The gland is supplied with a male conduit connection thread.

Documentation

Contact the supplier

PEPPERS CABLE GLANDS LIMITED

PEPPERS CABLE GLANDS LIMITED

At Peppers, we specialise in the design, manufacture and supply of what are widely regarded as one of the best cable gland products and accessories available.

  • PEPPERS CABLE GLANDS LIMITED

    PEPPERS CABLE GLANDS LIMITED
    STANHOPE ROAD,
    GU15 3BT CAMBERLEY
    United Kingdom of Great Britain and Northern Ireland
    www.cableglands.co.uk

Google Map