Product Type AR**F

Manufacturer PEPPERS CABLE GLANDS LIMITED
Description Metallic Adaptors and reducers, M63, M63
Part number AR0BFTS/NP/M63/M63
IP RATING IP66 & IP68 (100 metres for 7 days) & Type 4X/6P
OPERATING TEMP -100°C to +400°C
MATERIAL Brass
Male Entry Thread M63
Female Entry Thread M63
CAD models
Please make sure this software has been installed.

Product selection

IP O-ring
Material
Locknut & IP Washer
Including Earth Tag
Including Serrated Washer
Quantity per kit
Nickel Plated
Male Entry Thread
Female Entry Thread

Product Description

“AR” Series Certified Adaptors & Reducers provide a method of matching electrical thread forms on Ex equipment whilst maintaining Ex db, Ex eb, Ex ta and Ex nR methods of explosion protection. Approved for use in mining (except Aluminium) and surface installations, they maintain IP66 & IP68 for IEC type applications and Class I Division 1 and Type 4X/6P for CEC / NEC type applications. All external metric threads are fitted with a nitrile O-ring as standard.

Documentation

Contact the supplier

PEPPERS CABLE GLANDS LIMITED

PEPPERS CABLE GLANDS LIMITED

At Peppers, we specialise in the design, manufacture and supply of what are widely regarded as one of the best cable gland products and accessories available.

  • PEPPERS CABLE GLANDS LIMITED

    PEPPERS CABLE GLANDS LIMITED
    STANHOPE ROAD,
    GU15 3BT CAMBERLEY
    United Kingdom of Great Britain and Northern Ireland
    www.cableglands.co.uk

Google Map