CADDY ROD LOCK Strut

Manufacturer Pentair
Description CADDY ROD LOCK Strut, 1/2" Rod, C Strut, 16" (406 mm)
Part Number CRLP150L14
FullDetails http://www.erico.com/catalog/parts/CRLP150L14
Brand CADDY
Material Steel
Finish Electrogalvanized, Pregalvanized
Product selection
Selector Part Number Description FullDetailsLink
1 CRLP150L14 CADDY ROD LOCK Strut, 1/2" Rod, C Strut, 16" (406 mm) Full Details
2 CRLP150L18 CADDY ROD LOCK Strut, 1/2" Rod, C Strut, 20" (508 mm) Full Details
3 CRLP150L22 CADDY ROD LOCK Strut, 1/2" Rod, C Strut, 24" (610 mm) Full Details
4 CRLP150L26 CADDY ROD LOCK Strut, 1/2" Rod, C Strut, 28" (711 mm) Full Details
5 CRLP150L38 CADDY ROD LOCK Strut, 1/2" Rod, C Strut, 40" (1,016 mm) Full Details
6 CRLP250L14 CADDY ROD LOCK Strut, 1/2" Rod, A Strut, 16" (406 mm) Full Details
7 CRLP250L18 CADDY ROD LOCK Strut, 1/2" Rod, A Strut, 20" (508 mm) Full Details
8 CRLP250L22 CADDY ROD LOCK Strut, 1/2" Rod, A Strut, 24" (610 mm) Full Details
9 CRLP250L26 CADDY ROD LOCK Strut, 1/2" Rod, A Strut, 28" (711 mm) Full Details
10 CRLP250L38 CADDY ROD LOCK Strut, 1/2" Rod, A Strut, 40" (1,016 mm) Full Details
11 CRLP250L50 CADDY ROD LOCK Strut, 1/2" Rod, A Strut, 52" (1,321 mm) Full Details
Part Number
Description
FullDetailsLink
Product Description
  • Allows for the quick creation, installation, and adjustment of multi-level trapeze assemblies
  • Ready to use out of the box and eliminates the need for cutting and preparing sections of strut
  • Easy push-to-install design allows installers to simply push the threaded rod through the mounting hole, instantly holding it in position
  • Integrated adjustment nut enables fine tuning the system height up or down
  • Accommodates slight variances in rod-to-rod position of the trapeze
  • No loose parts or special tools needed for installation
  • Lock nut can be finger tightened, locking the rod in place
  • Works with all accessories that fit standard A or C type strut channels
Contact the supplier
Pentair
Pentair Engineered Electrical & Fastening Solutions
Users Who Downloaded This Product Also Downloaded
Page