1

ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES

Manufacturer PEMAKS
Description ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 100, STROKE 25
Part Number ISO-M-100-0025
Cylinder (mm) 100
Stroke 25
Product selection
Selector Part Number Description Cylinder (mm) Stroke A B B1 D D1 D3 D4 D5 D6 D7 L0 L1 L2 L3 L4 L10 L11 SW
1 ISO-M-032-0025 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 32, STROKE 25 32 25 30 22 32.5 12 M10x1.25 30 59 45 46 M6 116 94 18 4 25 120 146 10
12 ISO-M-032-0050 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 32, STROKE 50 32 50 30 22 32.5 12 M10x1.25 30 59 45 46 M6 116 94 18 4 25 120 146 10
23 ISO-M-032-0080 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 32, STROKE 80 32 80 30 22 32.5 12 M10x1.25 30 59 45 46 M6 116 94 18 4 25 120 146 10
34 ISO-M-032-0100 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 32, STROKE 100 32 100 30 22 32.5 12 M10x1.25 30 59 45 46 M6 116 94 18 4 25 120 146 10
45 ISO-M-032-0125 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 32, STROKE 125 32 125 30 22 32.5 12 M10x1.25 30 59 45 46 M6 116 94 18 4 25 120 146 10
56 ISO-M-032-0160 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 32, STROKE 160 32 160 30 22 32.5 12 M10x1.25 30 59 45 46 M6 116 94 18 4 25 120 146 10
67 ISO-M-032-0200 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 32, STROKE 200 32 200 30 22 32.5 12 M10x1.25 30 59 45 46 M6 116 94 18 4 25 120 146 10
69 ISO-M-032-0250 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 32, STROKE 250 32 250 30 22 32.5 12 M10x1.25 30 59 45 46 M6 116 94 18 4 25 120 146 10
70 ISO-M-032-0900 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 32, STROKE 900 32 900 30 22 32.5 12 M10x1.25 30 59 45 46 M6 116 94 18 4 25 120 146 10
2 ISO-M-032-1000 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 32, STROKE 1000 32 1000 30 22 32.5 12 M10x1.25 30 59 45 46 M6 116 94 18 4 25 120 146 10
3 ISO-M-040-0025 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 40, STROKE 25 40 25 34 24 38 16 M12x1.25 35 70.2 54 53.7 M6 129 105 20 4 27 135 165 13
4 ISO-M-040-0050 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 40, STROKE 50 40 50 34 24 38 16 M12x1.25 35 70.2 54 53.7 M6 129 105 20 4 27 135 165 13
5 ISO-M-040-0080 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 40, STROKE 80 40 80 34 24 38 16 M12x1.25 35 70.2 54 53.7 M6 129 105 20 4 27 135 165 13
6 ISO-M-040-0100 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 40, STROKE 100 40 100 34 24 38 16 M12x1.25 35 70.2 54 53.7 M6 129 105 20 4 27 135 165 13
7 ISO-M-040-0125 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 40, STROKE 125 40 125 34 24 38 16 M12x1.25 35 70.2 54 53.7 M6 129 105 20 4 27 135 165 13
8 ISO-M-040-0160 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 40, STROKE 160 40 160 34 24 38 16 M12x1.25 35 70.2 54 53.7 M6 129 105 20 4 27 135 165 13
9 ISO-M-040-0200 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 40, STROKE 200 40 200 34 24 38 16 M12x1.25 35 70.2 54 53.7 M6 129 105 20 4 27 135 165 13
10 ISO-M-040-0250 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 40, STROKE 250 40 250 34 24 38 16 M12x1.25 35 70.2 54 53.7 M6 129 105 20 4 27 135 165 13
11 ISO-M-040-0900 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 40, STROKE 900 40 900 34 24 38 16 M12x1.25 35 70.2 54 53.7 M6 129 105 20 4 27 135 165 13
13 ISO-M-040-1000 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 40, STROKE 1000 40 1000 34 24 38 16 M12x1.25 35 70.2 54 53.7 M6 129 105 20 4 27 135 165 13
14 ISO-M-050-0025 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 50, STROKE 25 50 25 41 32 46.5 20 M16x1.5 40 84.2 65 65.7 M8 138 106 28 4 29.5 143 180 17
15 ISO-M-050-0050 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 50, STROKE 50 50 50 41 32 46.5 20 M16x1.5 40 84.2 65 65.7 M8 138 106 28 4 29.5 143 180 17
16 ISO-M-050-0080 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 50, STROKE 80 50 80 41 32 46.5 20 M16x1.5 40 84.2 65 65.7 M8 138 106 28 4 29.5 143 180 17
17 ISO-M-050-0100 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 50, STROKE 100 50 100 41 32 46.5 20 M16x1.5 40 84.2 65 65.7 M8 138 106 28 4 29.5 143 180 17
18 ISO-M-050-0125 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 50, STROKE 125 50 125 41 32 46.5 20 M16x1.5 40 84.2 65 65.7 M8 138 106 28 4 29.5 143 180 17
19 ISO-M-050-0160 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 50, STROKE 160 50 160 41 32 46.5 20 M16x1.5 40 84.2 65 65.7 M8 138 106 28 4 29.5 143 180 17
20 ISO-M-050-0200 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 50, STROKE 200 50 200 41 32 46.5 20 M16x1.5 40 84.2 65 65.7 M8 138 106 28 4 29.5 143 180 17
21 ISO-M-050-0250 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 50, STROKE 250 50 250 41 32 46.5 20 M16x1.5 40 84.2 65 65.7 M8 138 106 28 4 29.5 143 180 17
22 ISO-M-050-0900 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 50, STROKE 900 50 900 41 32 46.5 20 M16x1.5 40 84.2 65 65.7 M8 138 106 28 4 29.5 143 180 17
24 ISO-M-050-1000 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 50, STROKE 1000 50 1000 41 32 46.5 20 M16x1.5 40 84.2 65 65.7 M8 138 106 28 4 29.5 143 180 17
25 ISO-M-063-0025 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 63, STROKE 25 63 25 42 32 56.5 20 M16x1.5 45 99.5 76 80 M8 152 121 27 4 34.5 158 195 17
26 ISO-M-063-0050 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 63, STROKE 50 63 50 42 32 56.5 20 M16x1.5 45 99.5 76 80 M8 152 121 27 4 34.5 158 195 17
27 ISO-M-063-0080 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 63, STROKE 80 63 80 42 32 56.5 20 M16x1.5 45 99.5 76 80 M8 152 121 27 4 34.5 158 195 17
28 ISO-M-063-0100 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 63, STROKE 100 63 100 42 32 56.5 20 M16x1.5 45 99.5 76 80 M8 152 121 27 4 34.5 158 195 17
29 ISO-M-063-0125 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 63, STROKE 125 63 125 42 32 56.5 20 M16x1.5 45 99.5 76 80 M8 152 121 27 4 34.5 158 195 17
30 ISO-M-063-0160 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 63, STROKE 160 63 160 42 32 56.5 20 M16x1.5 45 99.5 76 80 M8 152 121 27 4 34.5 158 195 17
31 ISO-M-063-0200 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 63, STROKE 200 63 200 42 32 56.5 20 M16x1.5 45 99.5 76 80 M8 152 121 27 4 34.5 158 195 17
32 ISO-M-063-0250 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 63, STROKE 250 63 250 42 32 56.5 20 M16x1.5 45 99.5 76 80 M8 152 121 27 4 34.5 158 195 17
33 ISO-M-063-0900 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 63, STROKE 900 63 900 42 32 56.5 20 M16x1.5 45 99.5 76 80 M8 152 121 27 4 34.5 158 195 17
35 ISO-M-063-1000 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 63, STROKE 1000 63 1000 42 32 56.5 20 M16x1.5 45 99.5 76 80 M8 152 121 27 4 34.5 158 195 17
36 ISO-M-080-0025 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 80, STROKE 25 80 25 52 40 72 25 M20x1.5 45 123.8 94 101.8 M10 167 128 34 4 35 174 220 22
37 ISO-M-080-0050 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 80, STROKE 50 80 50 52 40 72 25 M20x1.5 45 123.8 94 101.8 M10 167 128 34 4 35 174 220 22
38 ISO-M-080-0080 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 80, STROKE 80 80 80 52 40 72 25 M20x1.5 45 123.8 94 101.8 M10 167 128 34 4 35 174 220 22
39 ISO-M-080-0100 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 80, STROKE 100 80 100 52 40 72 25 M20x1.5 45 123.8 94 101.8 M10 167 128 34 4 35 174 220 22
40 ISO-M-080-0125 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 80, STROKE 125 80 125 52 40 72 25 M20x1.5 45 123.8 94 101.8 M10 167 128 34 4 35 174 220 22
41 ISO-M-080-0160 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 80, STROKE 160 80 160 52 40 72 25 M20x1.5 45 123.8 94 101.8 M10 167 128 34 4 35 174 220 22
42 ISO-M-080-0200 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 80, STROKE 200 80 200 52 40 72 25 M20x1.5 45 123.8 94 101.8 M10 167 128 34 4 35 174 220 22
43 ISO-M-080-0250 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 80, STROKE 250 80 250 52 40 72 25 M20x1.5 45 123.8 94 101.8 M10 167 128 34 4 35 174 220 22
44 ISO-M-080-0900 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 80, STROKE 900 80 900 52 40 72 25 M20x1.5 45 123.8 94 101.8 M10 167 128 34 4 35 174 220 22
46 ISO-M-080-1000 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 80, STROKE 1000 80 1000 52 40 72 25 M20x1.5 45 123.8 94 101.8 M10 167 128 34 4 35 174 220 22
47 ISO-M-100-0025 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 100, STROKE 25 100 25 52.5 40 89 25 M20x1.5 55 148.8 112 125.9 M10 182.5 138 38.5 4 38 189 240 22
48 ISO-M-100-0050 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 100, STROKE 50 100 50 52.5 40 89 25 M20x1.5 55 148.8 112 125.9 M10 182.5 138 38.5 4 38 189 240 22
49 ISO-M-100-0080 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 100, STROKE 80 100 80 52.5 40 89 25 M20x1.5 55 148.8 112 125.9 M10 182.5 138 38.5 4 38 189 240 22
50 ISO-M-100-0100 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 100, STROKE 100 100 100 52.5 40 89 25 M20x1.5 55 148.8 112 125.9 M10 182.5 138 38.5 4 38 189 240 22
51 ISO-M-100-0125 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 100, STROKE 125 100 125 52.5 40 89 25 M20x1.5 55 148.8 112 125.9 M10 182.5 138 38.5 4 38 189 240 22
52 ISO-M-100-0160 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 100, STROKE 160 100 160 52.5 40 89 25 M20x1.5 55 148.8 112 125.9 M10 182.5 138 38.5 4 38 189 240 22
53 ISO-M-100-0200 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 100, STROKE 200 100 200 52.5 40 89 25 M20x1.5 55 148.8 112 125.9 M10 182.5 138 38.5 4 38 189 240 22
54 ISO-M-100-0250 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 100, STROKE 250 100 250 52.5 40 89 25 M20x1.5 55 148.8 112 125.9 M10 182.5 138 38.5 4 38 189 240 22
55 ISO-M-100-0900 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 100, STROKE 900 100 900 52.5 40 89 25 M20x1.5 55 148.8 112 125.9 M10 182.5 138 38.5 4 38 189 240 22
57 ISO-M-100-1000 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 100, STROKE 1000 100 1000 52.5 40 89 25 M20x1.5 55 148.8 112 125.9 M10 182.5 138 38.5 4 38 189 240 22
58 ISO-M-125-0025 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 125, STROKE 25 125 25 73 54 110 32 M27x2 60 179.5 134 155.5 M12 213 160 46 6 44 225 290 27
59 ISO-M-125-0050 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 125, STROKE 50 125 50 73 54 110 32 M27x2 60 179.5 134 155.5 M12 213 160 46 6 44 225 290 27
60 ISO-M-125-0080 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 125, STROKE 80 125 80 73 54 110 32 M27x2 60 179.5 134 155.5 M12 213 160 46 6 44 225 290 27
61 ISO-M-125-0100 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 125, STROKE 100 125 100 73 54 110 32 M27x2 60 179.5 134 155.5 M12 213 160 46 6 44 225 290 27
62 ISO-M-125-0125 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 125, STROKE 125 125 125 73 54 110 32 M27x2 60 179.5 134 155.5 M12 213 160 46 6 44 225 290 27
63 ISO-M-125-0160 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 125, STROKE 160 125 160 73 54 110 32 M27x2 60 179.5 134 155.5 M12 213 160 46 6 44 225 290 27
64 ISO-M-125-0200 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 125, STROKE 200 125 200 73 54 110 32 M27x2 60 179.5 134 155.5 M12 213 160 46 6 44 225 290 27
65 ISO-M-125-0250 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 125, STROKE 250 125 250 73 54 110 32 M27x2 60 179.5 134 155.5 M12 213 160 46 6 44 225 290 27
66 ISO-M-125-0900 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 125, STROKE 900 125 900 73 54 110 32 M27x2 60 179.5 134 155.5 M12 213 160 46 6 44 225 290 27
68 ISO-M-125-1000 ISO 15552, PNEUMATIC CYLINDERS, ISO-M SERIES, CYLINDER 125, STROKE 1000 125 1000 73 54 110 32 M27x2 60 179.5 134 155.5 M12 213 160 46 6 44 225 290 27
Part Number
Description
Cylinder (mm)
Stroke
A
B
B1
D
D1
D3
D4
D5
D6
D7
L0
L1
L2
L3
L4
L10
L11
SW
Documentation
Contact the supplier
PEMAKS Pemaks combines the most advanced technologies and up-to date manufacturing techniques in a customer trade focused approach. Pemaks continues to grow as one of the most preferred pneumatic cylinder manufacturer in Turkey and throughout the world.
PEMAKS