PEMAKS
By PEMAKS


ISO 15552, PNEUMATIC CYLINDERS, DMC SERIES

Manufacturer PEMAKS
Description ISO 15552, PNEUMATIC CYLINDERS, DMC SERIES, CYLINDER 80, STROKE 125
Part Number DMC-080-0125
Cylinder (mm) 80
Stroke 125
CAD models
Share

Product selection

Index Selector Part Number Description Cylinder (mm) Stroke A B B1 D D1 D3 D4 D5 D6 D7 L0 L1 L2 L3 L4 L10 L11 SW
1 1 DMC-032-0125 ISO 15552, PNEUMATIC CYLINDERS, DMC SERIES, CYLINDER 32, STROKE 125 32 125 30 22 32.5 12 M10x1.25 30 59 45 46 M6 116 94 18 4 25 120 146 10
2 5 DMC-032-0600 ISO 15552, PNEUMATIC CYLINDERS, DMC SERIES, CYLINDER 32, STROKE 600 32 600 30 22 32.5 12 M10x1.25 30 59 45 46 M6 116 94 18 4 25 120 146 10
3 6 DMC-040-0125 ISO 15552, PNEUMATIC CYLINDERS, DMC SERIES, CYLINDER 40, STROKE 125 40 125 34 24 38 16 M12x1.25 35 70.2 54 53.7 M6 129 105 20 4 27 135 165 13
4 7 DMC-040-0600 ISO 15552, PNEUMATIC CYLINDERS, DMC SERIES, CYLINDER 40, STROKE 600 40 600 34 24 38 16 M12x1.25 35 70.2 54 53.7 M6 129 105 20 4 27 135 165 13
5 8 DMC-050-0125 ISO 15552, PNEUMATIC CYLINDERS, DMC SERIES, CYLINDER 50, STROKE 125 50 125 41 32 46.5 20 M16x1.5 40 84.2 65 65.7 M8 138 106 28 4 29.5 143 180 17
6 9 DMC-050-0600 ISO 15552, PNEUMATIC CYLINDERS, DMC SERIES, CYLINDER 50, STROKE 600 50 600 41 32 46.5 20 M16x1.5 40 84.2 65 65.7 M8 138 106 28 4 29.5 143 180 17
7 10 DMC-063-0125 ISO 15552, PNEUMATIC CYLINDERS, DMC SERIES, CYLINDER 63, STROKE 125 63 125 42 32 56.5 20 M16x1.5 45 99.5 76 80 M8 152 121 27 4 34.5 158 195 17
8 11 DMC-063-0600 ISO 15552, PNEUMATIC CYLINDERS, DMC SERIES, CYLINDER 63, STROKE 600 63 600 42 32 56.5 20 M16x1.5 45 99.5 76 80 M8 152 121 27 4 34.5 158 195 17
9 12 DMC-080-0125 ISO 15552, PNEUMATIC CYLINDERS, DMC SERIES, CYLINDER 80, STROKE 125 80 125 52 40 72 25 M20x1.5 45 123.8 94 101.8 M10 167 128 34 4 35 174 220 22
10 2 DMC-080-0600 ISO 15552, PNEUMATIC CYLINDERS, DMC SERIES, CYLINDER 80, STROKE 600 80 600 52 40 72 25 M20x1.5 45 123.8 94 101.8 M10 167 128 34 4 35 174 220 22
11 3 DMC-100-0125 ISO 15552, PNEUMATIC CYLINDERS, DMC SERIES, CYLINDER 100, STROKE 125 100 125 52.5 40 89 25 M20x1.5 55 148.8 112 125.9 M10 182.5 138 38.5 4 38 189 240 22
12 4 DMC-100-0600 ISO 15552, PNEUMATIC CYLINDERS, DMC SERIES, CYLINDER 100, STROKE 600 100 600 52.5 40 89 25 M20x1.5 55 148.8 112 125.9 M10 182.5 138 38.5 4 38 189 240 22

Documentation

Contact the supplier

PEMAKS

PEMAKS

Pemaks combines the most advanced technologies and up-to date manufacturing techniques in a customer trade focused approach. Pemaks continues to grow as one of the most preferred pneumatic cylinder manufacturer in Turkey and throughout the world.

Google Map