1

COMPACT, PNEUMATIC CYLINDER, PK-A SERIES

Manufacturer PEMAKS
Description COMPACT, PNEUMATIC CYLINDER, PK-A SERIES, CYLINDER 32, STROKE 5
Part Number PK-A-032-005
Cylinder (mm) 32
Stroke 5
Product selection
Selector Part Number Description Cylinder (mm) Stroke A A1 D D1 D2 D3 D4 D5 F4 G H H3 H4 I K L L3 P W
1 PK-A-032-005 COMPACT, PNEUMATIC CYLINDER, PK-A SERIES, CYLINDER 32, STROKE 5 32 5 49.5 50 12 M6 6 5.2 M6 9 4 1/8'' 44.5 8 14.5 32 10 5.5 4 12 6
2 PK-A-032-010 COMPACT, PNEUMATIC CYLINDER, PK-A SERIES, CYLINDER 32, STROKE 10 32 10 49.5 50 12 M6 6 5.2 M6 9 4 1/8'' 44.5 8 14.5 32 10 5.5 4 12 6
3 PK-A-040-005 COMPACT, PNEUMATIC CYLINDER, PK-A SERIES, CYLINDER 40, STROKE 5 40 5 57.5 58 12 M6 6 5.2 M6 9 3 1/8'' 45.5 8 14.75 42 10 5.5 4 12 6.5
4 PK-A-050-005 COMPACT, PNEUMATIC CYLINDER, PK-A SERIES, CYLINDER 50, STROKE 5 50 5 66.5 67 16 M8 6 6.7 M8 10.5 0 1/8'' 45.5 8 14.75 50 13 6.5 4 12 7.5
5 PK-A-063-005 COMPACT, PNEUMATIC CYLINDER, PK-A SERIES, CYLINDER 63, STROKE 5 63 5 79.5 80 16 M8 8 8.7 M10 13.5 0 1/8'' 50 8 14.75 62 13 8.5 4 14 7.5
6 PK-A-080-005 COMPACT, PNEUMATIC CYLINDER, PK-A SERIES, CYLINDER 80, STROKE 5 80 5 99.5 100 20 M10 8 8.7 M10 13.5 0 1/8'' 56 8.5 16.5 82 17 8.5 4 15 8
7 PK-A-100-005 COMPACT, PNEUMATIC CYLINDER, PK-A SERIES, CYLINDER 100, STROKE 5 100 5 123.5 124 25 M12 8 8.7 M10 13.5 0 1/4'' 66.5 10.5 19.75 103 22 8.5 4 20 10
Part Number
Description
Cylinder (mm)
Stroke
A
A1
D
D1
D2
D3
D4
D5
F4
G
H
H3
H4
I
K
L
L3
P
W
Documentation
Contact the supplier
PEMAKS Pemaks combines the most advanced technologies and up-to date manufacturing techniques in a customer trade focused approach. Pemaks continues to grow as one of the most preferred pneumatic cylinder manufacturer in Turkey and throughout the world.
PEMAKS