1

CETOP RP 53P-43P, PNEUMATIC CYLINDERS, PNS SERIES Ø125 - Ø320

Manufacturer PEMAKS
Description CETOP RP 53P-43P, PNEUMATIC CYLINDERS, PNS SERIES Ø125 - Ø320, CYLINDER 160, STROKE 900
Part Number PNS-160-900
Cylinder (mm) 160
Stroke 900
Product selection
Selector Part Number Description Cylinder (mm) Stroke A B B1 B2 D D1 D2 D3 D4 D6 L L1 L2 L3 L4 L5 L10 L11 SW
1 PNS-125-900 CETOP RP 53P-43P, PNEUMATIC CYLINDERS, PNS SERIES Ø125 - Ø320, CYLINDER 125, STROKE 900 125 900 70 48 140 15 32 M27x2 63 133 M12 150 208 150 48 6 36 106 220 290 27
2 PNS-160-900 CETOP RP 53P-43P, PNEUMATIC CYLINDERS, PNS SERIES Ø125 - Ø320, CYLINDER 160, STROKE 900 160 900 102 72 180 22 45 M36x2 80 170 M14 190 235 170 55 10 46 134.4 255 340 41
3 PNS-200-900 CETOP RP 53P-43P, PNEUMATIC CYLINDERS, PNS SERIES Ø125 - Ø320, CYLINDER 200, STROKE 900 200 900 102 72 220 25 45 M36x2 80 210 M16 234 257 180 65 12 46 165.5 275 370 41
4 PNS-250-900 CETOP RP 53P-43P, PNEUMATIC CYLINDERS, PNS SERIES Ø125 - Ø320, CYLINDER 250, STROKE 900 250 900 114 84 270 25 50 M42x2 100 262 M20 288 289 200 75 14 50 203.7 305 410 46
5 PNS-320-900 CETOP RP 53P-43P, PNEUMATIC CYLINDERS, PNS SERIES Ø125 - Ø320, CYLINDER 320, STROKE 900 320 900 126 96 340 30 63 M48x2 110 336 M24 360 326 220 90 16 56 254.6 340 460 55
Part Number
Description
Cylinder (mm)
Stroke
A
B
B1
B2
D
D1
D2
D3
D4
D6
L
L1
L2
L3
L4
L5
L10
L11
SW
Documentation
Contact the supplier
PEMAKS Pemaks combines the most advanced technologies and up-to date manufacturing techniques in a customer trade focused approach. Pemaks continues to grow as one of the most preferred pneumatic cylinder manufacturer in Turkey and throughout the world.
PEMAKS