1

CETOP RP 53P-43P, PNEUMATIC CYLINDERS, PAG SERIES

Manufacturer PEMAKS
Description CETOP RP 53P-43P, PNEUMATIC CYLINDERS, PAG SERIES , CYLINDER 63, STROKE 25
Part Number PAG-063-0025
Cylinder (mm) 63
Stroke 25
Product selection
Selector Part Number Description Cylinder (mm) Stroke A B B1 D D1 D3 D4 D5 D6 D7 L0 L1 L2 L3 L4 L10 L11 SW
1 PAG-032-0025 CETOP RP 53P-43P, PNEUMATIC CYLINDERS, PAG SERIES , CYLINDER 32, STROKE 25 32 25 30 20 32.5 12 M10x1.25 30 58 45 46 M5 114 94 16 4 25 120 146 10
2 PAG-040-0025 CETOP RP 53P-43P, PNEUMATIC CYLINDERS, PAG SERIES , CYLINDER 40, STROKE 25 40 25 34 24 39.6 16 M12x1.25 35 71 54 56 M5 130.5 105 20 4 23 135 165 13
3 PAG-050-0025 CETOP RP 53P-43P, PNEUMATIC CYLINDERS, PAG SERIES , CYLINDER 50, STROKE 25 50 25 44 32 48 20 M16x1.5 40 85 65 68 M6 136 106 25 4 23 143 180 17
4 PAG-063-0025 CETOP RP 53P-43P, PNEUMATIC CYLINDERS, PAG SERIES , CYLINDER 63, STROKE 25 63 25 44 32 59.4 20 M16x1.5 42 105 80 84 M6 149 115 28 4 27 155 195 17
5 PAG-080-0025 CETOP RP 53P-43P, PNEUMATIC CYLINDERS, PAG SERIES , CYLINDER 80, STROKE 25 80 25 54 40 70.7 25 M20x1.5 48 125 96 100 M8 164 124 34 4 27.5 172 220 22
6 PAG-100-0025 CETOP RP 53P-43P, PNEUMATIC CYLINDERS, PAG SERIES , CYLINDER 100, STROKE 25 100 25 53 40 93.4 25 M20x1.5 52 166 126 132 M8 181 134 40 4 31.5 187 240 22
Part Number
Description
Cylinder (mm)
Stroke
A
B
B1
D
D1
D3
D4
D5
D6
D7
L0
L1
L2
L3
L4
L10
L11
SW
Documentation
Contact the supplier
PEMAKS Pemaks combines the most advanced technologies and up-to date manufacturing techniques in a customer trade focused approach. Pemaks continues to grow as one of the most preferred pneumatic cylinder manufacturer in Turkey and throughout the world.
PEMAKS