Pelonis Technologies
By Pelonis Technologies

8015-7 Series Brushless Direct Current (DC) Axial Fans

Manufacturer Pelonis Technologies
Standard 1b:Auto Restart (AS); Ingress Protection (IP51)
Description 8015-7 Series 3.70 Watt (W) Power Brushless Direct Current (DC) Axial Fan
Manufacturer Part Number C8015X12BPLP1b-7
E-Shop link https://catalog.pelonistechnologies.com/item/brushless-direct-current--dc--axial-fans/8015-7-series-brushless-dc-axial-fans/c8015x12bplp1b-7
Power (Watts) 3.7
Speed (rpm) 4000
Airflow (Q) (ft³/min) 43.5
Airflow (Q) (m³/min) 1.23
Pressure (P) (mmAq) 5.02
Pressure (P) (inH2O) 0.2
Noise (dBA) 40.14
Frame Thermoplastic PBT + 30% GF, UL94-V0
Impeller Thermoplastic PBT + 15% GF, UL94-V0
Operating Temperature (ºC) -10~+70
Voltage (V) 12
Width (in) 3.15
Width (mm) 80
Height (in) 0.59
Height (mm) 15
Length (in) 3.15
Length (mm) 80
Rated Current (A) 0.308
Series 8015-7
Direct Current (DC) Operating Voltage Range (V) 7~14
Lead Wire Rating Underwriters Laboratories (UL1007) (+) Red; (-) Black
Lead Wire Thickness (AWG) 24
Curve 4
Label Current (A) 0.26
Lead Wire Diameter (mm) 260
Lead Wire Diameter Tolerance (±) (mm) 10
Operating Life (hours) 70000
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Pelonis Technologies

Pelonis Technologies

Pelonis Technologies, Inc. ("PTI") innovator of air movement technologies, cooling fans and blowers, induction motors, and specialty heating products for commercial and industrial use. We offer high quality products at competitive costs and employ flexible manufacturing techniques that enable us to respond to large and small-scale requirements. Our goal is to provide our customers with significant value-added services, ready solutions, or custom de-signs to meet their needs.

Google Map