Pelonis Technologies
By Pelonis Technologies

0.16 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Fan - AGA135

Manufacturer Pelonis Technologies
Description 0.16 Cubic Feet Per Minute (ft³/min) Airflow (P) Micro Fan
Manufacturer Part Number AGA135
E-Shop link https://catalog.pelonistechnologies.com/item/air-g-series-micro-fans-and-micro-blowers/micro-fans-and-micro-blowers/aga135
Weight (g) 1.1
Operating Temperature (ºC) -10~+60
Width (in) 0.51
Width (mm) 13
Height (in) 0.2
Height (mm) 5
Length (in) 0.51
Length (mm) 13
Type Axial; Micro Fan
Direct Current (DC) Rated Voltage (V) 3.0~3.3
Direct Current (DC) Operating Voltage Range (V) 2.5~3.6
Rated Current at 3.0 Volt (V) Voltage (mA) 32
Rated Current at 3.3 Volt (V) Voltage (mA) 34
Speed at 3.0 Volt (V) Voltage (rpm) 15000
Speed at 3.3 Volt (V) Voltage (rpm) 16000
Airflow (P) at 3.0 Volt (V) Voltage (ft³/min) 0.15
Airflow (P) at 3.0 Volt (V) Voltage (m³/min) 0.004
Airflow (P) at 3.3 Volt (V) Voltage (ft³/min) 0.16
Airflow (P) at 3.3 Volt (V) Voltage (m³/min) 0.005
Static Pressure (Q) at 3.0 Volt (V) Voltage (mmAq) 1.7
Static Pressure (Q) at 3.0 Volt (V) Voltage (inH2O) 0.067
Static Pressure (Q) at 3.3 Volt (V) Voltage (mmAq) 1.98
Static Pressure (Q) at 3.3 Volt (V) Voltage (inH2O) 0.078
Noise at 3.0 Volt (V) Voltage (dBA) 15.2
Noise at 3.3 Volt (V) Voltage (dBA) 15.7
Lead Wire Rating Underwriters Laboratories (UL10064)
Lead Wire Thickness (AWG) 32
Operating Life at 45 (ºC) Temperature (hours) 20000
Dust and Moisture Protection Ingress Protection (IP58)
Lead Wire Jacket Diameter (mm) 55
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

Pelonis Technologies

Pelonis Technologies

Pelonis Technologies, Inc. ("PTI") innovator of air movement technologies, cooling fans and blowers, induction motors, and specialty heating products for commercial and industrial use. We offer high quality products at competitive costs and employ flexible manufacturing techniques that enable us to respond to large and small-scale requirements. Our goal is to provide our customers with significant value-added services, ready solutions, or custom de-signs to meet their needs.

Google Map