1

Traxiflex®

Antivibration ceiling hanger and any application in traction.

Manufacturer PAULSTRA
Description Traxiflex® - 535600
Part Number 535600
Type Traviflex®
Product selection
Selector Part Number Description Type A (mm) B (mm) Ø C (mm) G (mm) H (mm)
1 535600 Traxiflex® - 535600 TR 12-30 47 38 M7 x 1,50 16 7
2 535603/61 Traxiflex® - 535603/61 TR 12-30 47 38 M6 x 1,00 16 17
3 535603 Traxiflex® - 535603 TR 12-30 47 38 M6 x 1,00 16 17
4 535611 Traxiflex® - 535611 TR 40-80 55 47 M8 x 1,25 30 13
5 535621 Traxiflex® - 535621 TR 40-80 55 47 M8 x 1,25 30 13
6 535612 Traxiflex® - 535612 TR 100-250 74 50 M12 x 1,75 40 17
7 535622 Traxiflex® - 535622 TR 100-250 74 50 M12 x 1,75 40 17
Part Number
Description
Type
A (mm)
B (mm)
Ø C (mm)
G (mm)
H (mm)
Documentation
Contact the supplier
PAULSTRA Manufacturer of vibration isolation, shock protection and noise reduction elements
Paulstra