Torsoflex® flexible coupling

Manufacturer PAULSTRA
Description Torsoflex flexible coupling 682080 80 80
Part number 682080
Product selection
Selector Maximum torque (N.m) Nominal torque (N.m) Weight (kg) Reference Maximum speed (rpm)
1 2400 1200 25 682080 4000
2 5000 2500 50 682100 3500
3 10000 5000 90 682120 3200
4 20000 10000 145 682140 3000
Maximum torque (N.m)
Nominal torque (N.m)
Weight (kg)
Reference
Maximum speed (rpm)
Contact the supplier
PAULSTRA Manufacturer of vibration isolation, shock protection and noise reduction elements
Paulstra
Users Who Downloaded This Product Also Downloaded
Page