1

Sandwich Mounts - Bracket with fixing

Anti-vibration mount for heavy duty, low thickness and radial flexibility.

Manufacturer PAULSTRA
Description Sandwich Mounts - Bracket with fixing - 539608
Part Number 539608
Type Sandwich
Product selection
CAD Selector Part Number Description A (mm) B (mm) D (mm) Ø E (mm) H (mm) h (mm) L (mm) M (mm) Nr holes x Ø C (mm) Weight (g)
1 539608 Sandwich Mounts - Bracket with fixing - 539608 182 142 255 170 49 40 58 235 6x9 5
2 539612 Sandwich Mounts - Bracket with fixing - 539612 372 252 460 300 61 50 100 430 6x13 18
3 539613 Sandwich Mounts - Bracket with fixing - 539613 702 252 805 300 61 50 95 765 6x17 35
No CAD available 4 539821 Sandwich Mounts - Bracket with fixing - 539821 283 140 380 140 76 60 50 340 6x18 9,5
No CAD available 5 539607 Sandwich Mounts - Bracket with fixing - 539607 182 142 255 170 49 40 58 235 6x9 5
No CAD available 6 539933 Sandwich Mounts - Bracket with fixing - 539933 372 252 460 300 61 50 100 430 6x13 18
No CAD available 7 539267 Sandwich Mounts - Bracket with fixing - 539267 160 110 230 110 58 44 35 202 4x15 5
Part Number
Description
A (mm)
B (mm)
D (mm)
Ø E (mm)
H (mm)
h (mm)
L (mm)
M (mm)
Nr holes x Ø C (mm)
Weight (g)
Documentation
Contact the supplier
PAULSTRA Manufacturer of vibration isolation, shock protection and noise reduction elements
Paulstra